simpleType Ann3DSurfaceFinishStandardType
namespace http://www.plmxml.org/Schemas/PLMXMLSchema
type restriction of xsd:string
properties
base xsd:string
used by
attributes Ann3DSurfaceFinishType/@standard Ann3DInstanceType/@surfaceFinishStandard Ann3DInstanceGroupType/@surfaceFinishStandard Annotation3DGroupType/@surfaceFinishStandard
facets
Kind Value Annotation
enumeration ANSI Y14.36 1993
appinfo
sdkname=ANSI
enumeration ASME Y14.36M 1996
appinfo
sdkname=ASME
enumeration ISO
enumeration JIS
enumeration DIN
enumeration ISO 1302:2002
appinfo
sdkname=ISO_1302_2002
enumeration DIN EN ISO 1302:2002
appinfo
sdkname=DIN_EN_ISO_1302_2002
enumeration GB/T 131-93
appinfo
sdkname=GB
enumeration ESKD
source <xsd:simpleType name="Ann3DSurfaceFinishStandardType">
 
<xsd:restriction base="xsd:string">
   
<xsd:enumeration value="ANSI Y14.36 1993">
     
<xsd:annotation>
       
<xsd:appinfo source="http://www.plmxml.org/tools/CodeGenerator">sdkname=ANSI</xsd:appinfo>
     
</xsd:annotation>
   
</xsd:enumeration>
   
<xsd:enumeration value="ASME Y14.36M 1996">
     
<xsd:annotation>
       
<xsd:appinfo source="http://www.plmxml.org/tools/CodeGenerator">sdkname=ASME</xsd:appinfo>
     
</xsd:annotation>
   
</xsd:enumeration>
   
<xsd:enumeration value="ISO"/>
   
<xsd:enumeration value="JIS"/>
   
<xsd:enumeration value="DIN"/>
   
<xsd:enumeration value="ISO 1302:2002">
     
<xsd:annotation>
       
<xsd:appinfo source="http://www.plmxml.org/tools/CodeGenerator">sdkname=ISO_1302_2002</xsd:appinfo>
     
</xsd:annotation>
   
</xsd:enumeration>
   
<xsd:enumeration value="DIN EN ISO 1302:2002">
     
<xsd:annotation>
       
<xsd:appinfo source="http://www.plmxml.org/tools/CodeGenerator">sdkname=DIN_EN_ISO_1302_2002</xsd:appinfo>
     
</xsd:annotation>
   
</xsd:enumeration>
   
<xsd:enumeration value="GB/T 131-93">
     
<xsd:annotation>
       
<xsd:appinfo source="http://www.plmxml.org/tools/CodeGenerator">sdkname=GB</xsd:appinfo>
     
</xsd:annotation>
   
</xsd:enumeration>
   
<xsd:enumeration value="ESKD"/>
 
</xsd:restriction>
</xsd:simpleType>


XML Schema documentation generated by XMLSpy Schema Editor http://www.altova.com/xmlspy