element Wire
diagram plmxml_diagrams/plmxml_p1835.png
namespace http://www.plmxml.org/Schemas/PLMXMLRouteListSchema
type routelist:WireType
substitution group routelist:RouteListElement
properties
content complex
children plm:Description plm:ApplicationRef plm:UserData
attributes
Name  Type  Use  Default  Fixed  Annotation
id  xsd:ID  optional      
name  xsd:string  optional      
nameRef  plm:anyURIType  optional      
descriptionTextRef  plm:anyURIType  optional      
gauge  xsd:positiveInteger  optional      
documentation
Wire gauge
outerDiameter  xsd:double  optional      
documentation
Outer diameter of the wire.
productId  xsd:normalizedString  optional      
documentation
Product ID or Part number of the wire
colour  plm:RGBType  optional      
documentation
Colour of the Wire in RGB representation.
colourName  xsd:normalizedString  optional      
documentation
Name of the cable colour, if the colour can't be represented in RGB type.
type  xsd:normalizedString  optional      
documentation
Type of the wire. Type and Gauge are used to select a wire from the wire part tables.
linearDensity  xsd:double  optional      
documentation
Mass per unit length of the wire. Used to calculate the weight of the harness.
materialName  xsd:normalizedString  optional      
documentation
Name of the wire material.
materialType  xsd:normalizedString  optional      
documentation
Type of the wire material.
minLengthAllowed  xsd:double  optional      
documentation
Minimum length of the wire that should be used in a connection. Useful for design rule validation.
maxLengthAllowed  xsd:double  optional      
documentation
Maximum length of the wire that can be used in a connection. Useful for design rule validation.
minBendRadius  xsd:double  optional      
source <xsd:element name="Wire" type="routelist:WireType" substitutionGroup="routelist:RouteListElement"/>


XML Schema documentation generated by XMLSpy Schema Editor http://www.altova.com/xmlspy