complexType Ann3DInstanceGroupType
diagram plmxml_diagrams/plmxml_p722.png
namespace http://www.plmxml.org/Schemas/PLMXMLSchema
type extension of plm:GDEInstanceGroupType
properties
base plm:GDEInstanceGroupType
children plm:Description plm:ApplicationRef plm:Attribute plm:BoxBound plm:SphereBound plm:Bound plm:GDEInstance plm:PropertyGroup
used by
element Ann3DInstanceGroup
attributes
Name  Type  Use  Default  Fixed  Annotation
id  xsd:ID  optional      
name  xsd:string  optional      
nameRef  plm:anyURIType  optional      
descriptionTextRef  plm:anyURIType  optional      
attributeRefs  xsd:IDREFS  optional      
accessRefs  plm:uriReferenceListType  optional      
statusRef  plm:anyURIType  optional      
checkoutRefs  plm:uriReferenceListType  optional      
subType  xsd:string  optional      
effectivityRefs  plm:uriReferenceListType  optional      
releaseStatusRefs  plm:uriReferenceListType  optional      
propertyRefs  plm:uriReferenceListType  optional      
dimensionStandard  plm:Ann3DDimensionStandardType  optional      
surfaceFinishStandard  plm:Ann3DSurfaceFinishStandardType  optional      
lineWeldStandard  plm:Ann3DLineWeldStandardType  optional      
displayRef  plm:anyURIType  optional      
annotation
documentation

      Ann3DInstanceGroup.

      This element is used to collect together a number of
      Ann3DInstance elements to simplify referencing and allow the
      specification of default values for appropriate standards

      Attributes:
     
      dimensionStandard:      standard to use for dimensions (and
                              other annotations which use the same
                              standards enum)
      surfaceFinishStandard:  standard to use for surface finishes
      lineWeldStandard:       standard to use for line welds
     
      displayRef:             a reference to an element, derived from Ann3DDisplayType,
                              which specifies how the instances in this group are
                              to be displayed.
                             
      The above attributes may be overridden by attributes of the same name on the
      Ann3DInstance sub-elements.

      Elements:
     
      This element inherits 'GDEInstance' sub-elements from its parent type,
      GDEInstanceGroupType. These sub-elements should all be of type
      Ann3DInstanceType.     
     
source <xsd:complexType name="Ann3DInstanceGroupType">
 
<xsd:annotation>
   
<xsd:documentation>
      Ann3DInstanceGroup.

      This element is used to collect together a number of
      Ann3DInstance elements to simplify referencing and allow the
      specification of default values for appropriate standards

      Attributes:
     
      dimensionStandard:      standard to use for dimensions (and
                              other annotations which use the same
                              standards enum)
      surfaceFinishStandard:  standard to use for surface finishes
      lineWeldStandard:       standard to use for line welds
     
      displayRef:             a reference to an element, derived from Ann3DDisplayType,
                              which specifies how the instances in this group are
                              to be displayed.
                             
      The above attributes may be overridden by attributes of the same name on the
      Ann3DInstance sub-elements.

      Elements:
     
      This element inherits 'GDEInstance' sub-elements from its parent type,
      GDEInstanceGroupType. These sub-elements should all be of type
      Ann3DInstanceType.     
     
</xsd:documentation>
 
</xsd:annotation>
 
<xsd:complexContent>
   
<xsd:extension base="plm:GDEInstanceGroupType">
     
<xsd:attribute name="dimensionStandard" type="plm:Ann3DDimensionStandardType" use="optional"/>
     
<xsd:attribute name="surfaceFinishStandard" type="plm:Ann3DSurfaceFinishStandardType" use="optional"/>
     
<xsd:attribute name="lineWeldStandard" type="plm:Ann3DLineWeldStandardType" use="optional"/>
     
<xsd:attribute name="displayRef" type="plm:anyURIType" use="optional" plm:refType="plm:Ann3DDisplay"/>
   
</xsd:extension>
 
</xsd:complexContent>
</xsd:complexType>

attribute Ann3DInstanceGroupType/@dimensionStandard
type plm:Ann3DDimensionStandardType
properties
use optional
facets
Kind Value Annotation
enumeration ASME Y14.5M 1994
appinfo
sdkname=ASME
enumeration ASME Y14.41M 2003
appinfo
sdkname=ASME2003
enumeration ANSI Y14.5M 1982
appinfo
sdkname=ANSI
enumeration ISO
enumeration JIS
enumeration DIN
enumeration BS
enumeration GM Addendum 1994
appinfo
sdkname=GMAddendum
enumeration ASME Y14.5 2009
appinfo
sdkname=ASME2009
source <xsd:attribute name="dimensionStandard" type="plm:Ann3DDimensionStandardType" use="optional"/>

attribute Ann3DInstanceGroupType/@surfaceFinishStandard
type plm:Ann3DSurfaceFinishStandardType
properties
use optional
facets
Kind Value Annotation
enumeration ANSI Y14.36 1993
appinfo
sdkname=ANSI
enumeration ASME Y14.36M 1996
appinfo
sdkname=ASME
enumeration ISO
enumeration JIS
enumeration DIN
enumeration ISO 1302:2002
appinfo
sdkname=ISO_1302_2002
enumeration DIN EN ISO 1302:2002
appinfo
sdkname=DIN_EN_ISO_1302_2002
enumeration GB/T 131-93
appinfo
sdkname=GB
enumeration ESKD
source <xsd:attribute name="surfaceFinishStandard" type="plm:Ann3DSurfaceFinishStandardType" use="optional"/>

attribute Ann3DInstanceGroupType/@lineWeldStandard
type plm:Ann3DLineWeldStandardType
properties
use optional
facets
Kind Value Annotation
enumeration ISO 2556
appinfo
sdkname=ISO
enumeration ANSI/AWS A2.4-98
appinfo
sdkname=ANSI
enumeration JIS Z 3021
appinfo
sdkname=JIS
enumeration DIN
enumeration ESKD
enumeration GB
source <xsd:attribute name="lineWeldStandard" type="plm:Ann3DLineWeldStandardType" use="optional"/>

attribute Ann3DInstanceGroupType/@displayRef
type plm:anyURIType
properties
use optional
source <xsd:attribute name="displayRef" type="plm:anyURIType" use="optional" plm:refType="plm:Ann3DDisplay"/>


XML Schema documentation generated by XMLSpy Schema Editor http://www.altova.com/xmlspy